CAD (0)
▾
Press-Thru Ball Plunger with Stainless Steel Ball
Press Fit Ball Plungers
- Tolerance “A” +.001 +.002
- Steel bodies made from C12L14 with black oxide finish
- Stainless steel bodies made from 303 stainless steel
- Ball material: 440 stainless steel
1 2
Item # |
Body Material |
End Pressure Start |
End Pressure Full |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|
| MBP-410SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 4.0 lbs. | End Pressure Full N/A 10.0 lbs. | A N/A .312 in. | B N/A .688 in. | C N/A .090 in. | D N/A .250 in. | $11.20 |
| MBP-411SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 5.0 lbs. | End Pressure Full N/A 14.0 lbs. | A N/A .375 in. | B N/A .864 in. | C N/A .110 in. | D N/A .312 in. | $11.45 |
| MBP-412SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 8.0 lbs. | End Pressure Full N/A 18.0 lbs. | A N/A .500 in. | B N/A 1.218 in. | C N/A .161 in. | D N/A .437 in. | $12.25 |
| MBP-414 | Body Material N/A C12L14 Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 5.0 lbs. | A N/A .125 in. | B N/A .284 in. | C N/A .035 in. | D N/A .093 in. | $7.30 |
| MBP-420 | Body Material N/A C12L14 Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 7.5 lbs. | A N/A .157 in. | B N/A .365 in. | C N/A .046 in. | D N/A .125 in. | $7.30 |
| MBP-415 | Body Material N/A C12L14 Steel | End Pressure Start N/A 4.0 lbs. | End Pressure Full N/A 10.0 lbs. | A N/A .188 in. | B N/A .440 in. | C N/A .058 in. | D N/A .156 in. | $7.30 |
| MBP-416 | Body Material N/A C12L14 Steel | End Pressure Start N/A 6.0 lbs. | End Pressure Full N/A 13.0 lbs. | A N/A .250 in. | B N/A .525 in. | C N/A .070 in. | D N/A .187 in. | $7.45 |
| MBP-417 | Body Material N/A C12L14 Steel | End Pressure Start N/A 8.0 lbs. | End Pressure Full N/A 16.0 lbs. | A N/A .312 in. | B N/A .688 in. | C N/A .090 in. | D N/A .250 in. | $7.55 |
| MBP-418 | Body Material N/A C12L14 Steel | End Pressure Start N/A 10.0 lbs. | End Pressure Full N/A 18.0 lbs. | A N/A .375 in. | B N/A .864 in. | C N/A .110 in. | D N/A .312 in. | $7.60 |
| MBP-419 | Body Material N/A C12L14 Steel | End Pressure Start N/A 12.0 lbs. | End Pressure Full N/A 23.0 lbs. | A N/A .500 in. | B N/A 1.218 in. | C N/A .161 in. | D N/A .437 in. | $8.20 |
| MBP-414SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 5.0 lbs. | A N/A .125 in. | B N/A .284 in. | C N/A .035 in. | D N/A .093 in. | $10.25 |
| MBP-420SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 7.5 lbs. | A N/A .157 in. | B N/A .365 in. | C N/A .046 in. | D N/A .125 in. | $10.25 |
| MBP-415SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 4.0 lbs. | End Pressure Full N/A 10.0 lbs. | A N/A .188 in. | B N/A .440 in. | C N/A .058 in. | D N/A .156 in. | $10.25 |
| MBP-416SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 6.0 lbs. | End Pressure Full N/A 13.0 lbs. | A N/A .250 in. | B N/A .525 in. | C N/A .070 in. | D N/A .187 in. | $10.60 |
| MBP-417SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 8.0 lbs. | End Pressure Full N/A 16.0 lbs. | A N/A .312 in. | B N/A .688 in. | C N/A .090 in. | D N/A .250 in. | $11.20 |
| MBP-418SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 10.0 lbs. | End Pressure Full N/A 18.0 lbs. | A N/A .375 in. | B N/A .864 in. | C N/A .110 in. | D N/A .312 in. | $11.45 |
| MBP-419SS | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 12.0 lbs. | End Pressure Full N/A 23.0 lbs. | A N/A .500 in. | B N/A 1.218 in. | C N/A .161 in. | D N/A .437 in. | $12.25 |
1 2