CAD (0)
▾
Press Fit Spring Plungers
Press Fit Spring Plunger
- Available in steel or stainless steel bodies.
- Nose available in steel, stainless steel, or Delrin®.
- Excellent solution when used in wood, soft plastic, or aluminum
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
A |
B |
C |
D |
E |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MSP-537SS | N/A Spring Plungers | Material N/A Stainless Steel | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2 lbs. | A N/A .157 in. | B N/A .330 in. | C N/A .078 in. | D N/A .093 in. | E N/A .215 in. | F N/A .035 in. | $9.50 |
| MSP-531SS | N/A Spring Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | A N/A 0.1880 in. | B N/A 0.405 in. | C N/A 0.094 in. | D N/A 0.121 in. | E N/A 0.250 in. | F N/A 0.035 in. | $9.50 |
| MSP-532SS | N/A Spring Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 3 lbs. | A N/A 0.2500 in. | B N/A 0.481 in. | C N/A 0.125 in. | D N/A 0.168 in. | E N/A 0.312 in. | F N/A 0.044 in. | $9.80 |
| MSP-533SS | N/A Spring Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 5 lbs. | A N/A 0.3120 in. | B N/A 0.643 in. | C N/A 0.151 in. | D N/A 0.186 in. | E N/A 0.375 in. | F N/A 0.045 in. | $10.35 |
| MSP-534SS | N/A Spring Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 7 lbs. | A N/A 0.3750 in. | B N/A 0.785 in. | C N/A 0.187 in. | D N/A 0.234 in. | E N/A 0.500 in. | F N/A 0.078 in. | $10.90 |
| MSP-535SS | N/A Spring Plungers | Material N/A Stainless Steel | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 9 lbs. | A N/A 0.5000 in. | B N/A 1.130 in. | C N/A 0.250 in. | D N/A 0.332 in. | E N/A 0.688 in. | F N/A 0.088 in. | $14.25 |