CAD (0)
▾
Light Pressure Spring Plungers
Spring Plungers
- Steel body, black oxide finish.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- New phenolic nose available.
- Ideal for locating or positioning applications.
1 2
Item # |
Item Name |
Nose Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-57 | N/A Spring Plungers | Nose Material N/A White Delrin | End Pressure Start N/A 3.5 lbs. | End Pressure Full N/A 10.50 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 1/2 in. | C N/A 0.312 in. | D N/A 0.310 in. | $12.75 |
1 2