CAD (0)
▾
Metric Spring Plungers
Spring Plungers
- Available in Steel with Zinc-Plated finish or Stainless Steel.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Ideal for locating or positioning applications.
1 2
Item # |
Item Name |
Body Material |
Nose Material |
End Pressure Start |
End Pressure Full |
Spring Pressure |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MSP-91SS | N/A Metric Stainless Steel Spring Plunger | Body Material N/A Stainless Steel | Nose Material N/A Stainless Steel | End Pressure Start N/A | End Pressure Full N/A | Spring Pressure N/A Light | A N/A M8 x 1.25 | B N/A 25 mm | C N/A 5 mm | D N/A 3.4 mm | $13.65 |
| MSP-92SS | N/A Metric Stainless Steel Spring Plunger | Body Material N/A Stainless Steel | Nose Material N/A Stainless Steel | End Pressure Start N/A | End Pressure Full N/A | Spring Pressure N/A Light | A N/A M10 x 1.5 | B N/A 29 mm | C N/A 5 mm | D N/A 4.7 mm | $15.35 |
| MSP-93SS | N/A Metric Stainless Steel Spring Plunger | Body Material N/A Stainless Steel | Nose Material N/A Stainless Steel | End Pressure Start N/A | End Pressure Full N/A | Spring Pressure N/A Light | A N/A M12 x 1.75 | B N/A 32 mm | C N/A 6 mm | D N/A 6.3 mm | $14.75 |
| MSP-94SS | N/A Metric Stainless Steel Spring Plunger | Body Material N/A Stainless Steel | Nose Material N/A White Nylon | End Pressure Start N/A | End Pressure Full N/A | Spring Pressure N/A Light | A N/A M6 x 1.0 | B N/A 25 mm | C N/A 5 mm | D N/A 3 mm | $13.50 |
| MSP-95SS | N/A Metric Stainless Steel Spring Plunger | Body Material N/A Stainless Steel | Nose Material N/A White Nylon | End Pressure Start N/A | End Pressure Full N/A | Spring Pressure N/A Light | A N/A M8 x 1.25 | B N/A 25 mm | C N/A 5 mm | D N/A 3.4 mm | $13.65 |
| MSP-96SS | N/A Metric Stainless Steel Spring Plunger | Body Material N/A Stainless Steel | Nose Material N/A White Nylon | End Pressure Start N/A | End Pressure Full N/A | Spring Pressure N/A Light | A N/A M10 x 1.5 | B N/A 29 mm | C N/A 5 mm | D N/A 4.7 mm | $15.35 |
| MSP-97SS | N/A Metric Stainless Steel Spring Plunger | Body Material N/A Stainless Steel | Nose Material N/A White Nylon | End Pressure Start N/A | End Pressure Full N/A | Spring Pressure N/A Light | A N/A M12 x 1.75 | B N/A 32 mm | C N/A 6 mm | D N/A 6.30 mm | $14.75 |
1 2


