CAD (0)
▾
Stainless Steel Short Spring Plungers
Spring Plungers
- Bodies are stainless steel.
- Available with slotted drive or hex drive.
- Nose material available in stainless steel or nylon.
- Ideal for locating or positioning applications.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
Item # |
Item Name |
Nose Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-327SS | N/A Hex Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.75 lbs. | End Pressure Full N/A 5.5 lbs. | Thread (A) N/A 1/2-13 | B N/A 1-3/64 in. | C N/A .151 in. | D N/A .248 in. | $23.60 |
| MSP-328SS | N/A Hex Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 8.5 lbs. | Thread (A) N/A 5/8-11 | B N/A 1-3/8 in. | C N/A .215 in. | D N/A .310 in. | $25.55 |
| MSP-331SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 8-32 | B N/A 1/2 in. | C N/A .052 in. | D N/A .070 in. | $17.40 |
| MSP-332SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 8-36 | B N/A 1/2 in. | C N/A .052 in. | D N/A .070 in. | $17.40 |
| MSP-333SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 10-32 | B N/A 9/16 in. | C N/A .065 in. | D N/A .093 in. | $17.40 |
| MSP-334SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 5/8 in. | C N/A .078 in. | D N/A .119 in. | $17.80 |
| MSP-335SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.0 lbs. | Thread (A) N/A 5/16-18 | B N/A 23/32 in. | C N/A .084 in. | D N/A .135 in. | $19.50 |
| MSP-336SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 5.0 lbs. | Thread (A) N/A 3/8-16 | B N/A 29/32 in. | C N/A .110 in. | D N/A .186 in. | $20.35 |
| MSP-337SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.75 lbs. | End Pressure Full N/A 5.5 lbs. | Thread (A) N/A 1/2-13 | B N/A 1-3/64 in. | C N/A .151 in. | D N/A .248 in. | $23.55 |
| MSP-338SS | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 8.5 lbs. | Thread (A) N/A 5/8-11 | B N/A 1-3/8 in. | C N/A .215 in. | D N/A .310 in. | $25.55 |