Menu
CAD (0)
  • Cart is empty
  • All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
  • Bodies are stainless steel check spreadsheet for nose material.
  • Ideal for locating or positioning applications.
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

End Pressure Start (lbs.)

Thread (A)

B (in.)

C (in.)

D (in.)

Item #

Item Name

Nose Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

List Price

N/A Spring Plungers N/A White Nylon N/A 0.7 lbs. N/A 2.3 lbs. N/A 8-32 N/A 5/8 in. N/A 0.093 in. N/A 0.070 in. $8.95
N/A Spring Plungers N/A White Nylon N/A 1.3 lbs. N/A 2.7 lbs. N/A 10-32 N/A 3/4 in. N/A 0.125 in. N/A 0.093 in. $11.50
N/A Spring Plungers N/A White Nylon N/A 1 lbs. N/A 4 lbs. N/A 1/4-20 N/A 1 in. N/A 0.187 in. N/A 0.119 in. $12.00
N/A Spring Plungers N/A White Nylon N/A 1 lbs. N/A 4 lbs. N/A 1/4-28 N/A 1 in. N/A 0.187 in. N/A 0.119 in. $12.15
N/A Spring Plungers N/A White Nylon N/A 1.5 lbs. N/A 4.5 lbs. N/A 5/16-18 N/A 1 in. N/A 0.187 in. N/A 0.135 in. $12.40
N/A Spring Plungers N/A White Nylon N/A 2.8 lbs. N/A 7.2 lbs. N/A 3/8-16 N/A 1 1/8 in. N/A 0.187 in. N/A 0.186 in. $12.70
N/A Spring Plungers N/A White Nylon N/A 2.7 lbs. N/A 9.3 lbs. N/A 1/2-13 N/A 1 1/4 in. N/A 0.250 in. N/A 0.248 in. $13.65
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top