CAD (0)
▾
Knurled Head Adjusting Screws
Inch Thumb Screws
- Available in carbon steel (black oxide finish) or 300 series stainless steel
- Two piece construction
- Straight knurl
1 2
Item # |
Item Name |
Material |
Thread (A) |
L |
B |
Shoulder Head Length |
C |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KHS-0-1 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 10-24 | L N/A 1-1/16 | B N/A 1-1/4 in | Shoulder Head Length N/A 0.125 in | C N/A 5/16 in | D N/A 3/4 in | $4.35 |
CAD
N/A
|
| KHS-0-2 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 10-24 | L N/A 1-7/16 | B N/A 1 5/8 in | Shoulder Head Length N/A 0.1625 in | C N/A 5/16 in | D N/A 3/4 in | $4.35 |
CAD
N/A
|
| KHS-0 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 10-24 | L N/A 1-13/16 | B N/A 2 in | Shoulder Head Length N/A 0.2 in | C N/A 5/16 in | D N/A 3/4 in | $5.05 |
CAD
N/A
|
| KHS-1-0 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | L N/A 3/4 | B N/A 1 in | Shoulder Head Length N/A 0.1 in | C N/A 5/16 in | D N/A 1 in | $4.80 |
CAD
N/A
|
| KHS-1-1 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | L N/A 1-1/4 | B N/A 1 1/2 in | Shoulder Head Length N/A 0.15 in | C N/A 5/16 in | D N/A 1 in | $4.95 |
CAD
N/A
|
| KHS-1-2 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | L N/A 1-3/4 | B N/A 2 in | Shoulder Head Length N/A 0.2 in | C N/A 5/16 in | D N/A 1 in | $5.10 |
CAD
N/A
|
| KHS-1 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | L N/A 2-1/4 | B N/A 2 1/2 in | Shoulder Head Length N/A 0.25 in | C N/A 5/16 in | D N/A 1 in | $5.40 |
CAD
N/A
|
| KHS-2-0 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | L N/A 7/8 | B N/A 1 in | Shoulder Head Length N/A 0.1 in | C N/A 3/8 in | D N/A 1 1/8 in | $5.45 |
CAD
N/A
|
| KHS-2-1 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | L N/A 1-3/16 | B N/A 1 1/2 in | Shoulder Head Length N/A 0.15 in | C N/A 3/8 in | D N/A 1 1/8 in | $5.40 |
CAD
N/A
|
| KHS-2-3 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | L N/A 1-7/16 | B N/A 1 3/4 in | Shoulder Head Length N/A 0.175 in | C N/A 3/8 in | D N/A 1 1/8 in | $6.30 |
CAD
N/A
|
| KHS-2-2 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | L N/A 1-15/16 | B N/A 2 1/4 in | Shoulder Head Length N/A 0.225 in | C N/A 3/8 in | D N/A 1 1/8 in | $6.30 |
CAD
N/A
|
| KHS-2-4 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | L N/A 2-7/16 | B N/A 2 3/4 in | Shoulder Head Length N/A 0.275 in | C N/A 3/8 in | D N/A 1 1/8 in | $6.65 |
CAD
N/A
|
| KHS-2 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | L N/A 2-11/16 | B N/A 3 in | Shoulder Head Length N/A 0.3 in | C N/A 3/8 in | D N/A 1 1/8 in | $7.30 |
CAD
N/A
|
| KHS-3-0 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | L N/A 1-1/8 | B N/A 1 1/2 in | Shoulder Head Length N/A 0.15 in | C N/A 7/16 in | D N/A 1 1/4 in | $6.55 |
CAD
N/A
|
| KHS-3-1 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | L N/A 1-5/8 | B N/A 2 in | Shoulder Head Length N/A 0.2 in | C N/A 7/16 in | D N/A 1 1/4 in | $6.55 |
CAD
N/A
|
| KHS-3-2 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | L N/A 2-1/8 | B N/A 2 1/2 in | Shoulder Head Length N/A 0.25 in | C N/A 7/16 in | D N/A 1 1/4 in | $7.25 |
CAD
N/A
|
| KHS-3 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | L N/A 2-3/8 | B N/A 3 in | Shoulder Head Length N/A 0.3 in | C N/A 7/16 in | D N/A 1 1/4 in | $7.35 |
CAD
N/A
|
| KHS-3-3 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | L N/A 3-1/8 | B N/A 3 1/2 in | Shoulder Head Length N/A 0.35 in | C N/A 7/16 in | D N/A 1 1/4 in | $9.10 |
CAD
N/A
|
| KHS-3-4 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | L N/A 3-5/8 | B N/A 4 in | Shoulder Head Length N/A 0.4 in | C N/A 7/16 in | D N/A 1 1/4 in | $9.10 |
CAD
N/A
|
| KHS-4-1 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | L N/A 2 | B N/A 2 1/2 in | Shoulder Head Length N/A 0.25 in | C N/A 1/2 in | D N/A 1 1/4 in | $9.75 |
CAD
N/A
|
| KHS-4-0 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | L N/A 2-1/4 | B N/A 2 3/4 in | Shoulder Head Length N/A 0.275 in | C N/A 1/2 in | D N/A 1 1/4 in | $9.75 |
CAD
N/A
|
| KHS-4-2 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | L N/A 2-1/2 | B N/A 3 in | Shoulder Head Length N/A 0.3 in | C N/A 1/2 in | D N/A 1 1/4 in | $9.85 |
CAD
N/A
|
| KHS-4 | N/A Knurled Head Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | L N/A 3 | B N/A 3 1/2 in | Shoulder Head Length N/A 0.35 in | C N/A 1/2 in | D N/A 1 1/4 in | $9.85 |
CAD
N/A
|
| KHS-0-4SS | N/A Knurled Head Screws | Material N/A Stainless | Thread (A) N/A 10-32 | L N/A 3/4 | B N/A 1 in | Shoulder Head Length N/A 0.1 in | C N/A 5/16 in | D N/A 3/4 in | $7.50 |
CAD
N/A
|
| KHS-0-3SS | N/A Knurled Head Screws | Material N/A Stainless | Thread (A) N/A 10-32 | L N/A 1-1/4 | B N/A 1 1/2 in | Shoulder Head Length N/A 0.15 in | C N/A 5/16 in | D N/A 3/4 in | $7.50 |
CAD
N/A
|
1 2


