CAD (0)
▾
Standard Eye Bolts, Rod Ends
Bolts
- Available in carbon steel, black oxide finish or stainless steel
- Precision machined from bar stock
- Eye bolts are not recommended for lifting applications
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
D |
E |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| EB-0 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 7/8 in. | C N/A 2 1/8 in. | D N/A 3/16 in. | E N/A 1/4 in. | F N/A 1/2 in. | $12.85 |
| EB-05 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 7/8 in. | C N/A 2 1/8 in. | D N/A 1/4 in. | E N/A 1/4 in. | F N/A 1/2 in. | $12.85 |
| EB-010 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1 1/4 in. | C N/A 3 in. | D N/A 3/16 in. | E N/A 1/4 in. | F N/A 1/2 in. | $13.85 |
| EB-020 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1 1/4 in. | C N/A 3 in. | D N/A 1/4 in. | E N/A 1/4 in. | F N/A 1/2 in. | $13.85 |
| EB-030 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 1/4 in. | C N/A 2 1/2 in. | D N/A 1/4 in. | E N/A 5/16 in. | F N/A 5/8 in. | $15.20 |
| EB-040 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 1/4 in. | C N/A 2 1/2 in. | D N/A 5/16 in. | E N/A 5/16 in. | F N/A 5/8 in. | $15.20 |
| EB-050 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 1/2 in. | C N/A 3 1/2 in. | D N/A 1/4 in. | E N/A 5/16 in. | F N/A 5/8 in. | $17.20 |
| EB-060 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 1/2 in. | C N/A 3 1/2 in. | D N/A 5/16 in. | E N/A 5/16 in. | F N/A 5/8 in. | $17.20 |
| EB-061 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 2 in. | C N/A 4 in. | D N/A 1/4 in. | E N/A 5/16 in. | F N/A 5/8 in. | $18.40 |
| EB-062 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 2 in. | C N/A 4 in. | D N/A 5/16 in. | E N/A 5/16 in. | F N/A 5/8 in. | $18.40 |
| EB-070 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 1 1/2 in. | C N/A 3 1/2 in. | D N/A 5/16 in. | E N/A 3/8 in. | F N/A 3/4 in. | $17.95 |
| EB-080 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 1 1/2 in. | C N/A 3 1/2 in. | D N/A 3/8 in. | E N/A 3/8 in. | F N/A 3/4 in. | $17.95 |
| EB-090 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 2 in. | C N/A 3 3/4 in. | D N/A 5/16 in. | E N/A 3/8 in. | F N/A 3/4 in. | $18.20 |
| EB-100 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 2 in. | C N/A 3 3/4 in. | D N/A 3/8 in. | E N/A 3/8 in. | F N/A 3/4 in. | $18.20 |
| EB-101 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 2 1/2 in. | C N/A 5 in. | D N/A 5/16 in. | E N/A 3/8 in. | F N/A 3/4 in. | $19.20 |
| EB-102 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 2 1/2 in. | C N/A 5 in. | D N/A 3/8 in. | E N/A 3/8 in. | F N/A 3/4 in. | $23.00 |
| EB-1 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 1 1/2 in. | C N/A 3 3/4 in. | D N/A 3/8 in. | E N/A 1/2 in. | F N/A 1 in. | $26.15 |
| EB-5 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 1 1/2 in. | C N/A 3 3/4 in. | D N/A 1/2 in. | E N/A 1/2 in. | F N/A 1 in. | $26.00 |
| EB-10 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 2 in. | C N/A 5 in. | D N/A 3/8 in. | E N/A 1/2 in. | F N/A 1 in. | $28.65 |
| EB-15 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 2 in. | C N/A 5 in. | D N/A 1/2 in. | E N/A 1/2 in. | F N/A 1 in. | $28.65 |
| EB-16 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 2 1/2 in. | C N/A 5 1/2 in. | D N/A 3/8 in. | E N/A 1/2 in. | F N/A 1 in. | $32.20 |
| EB-17 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 2 1/2 in. | C N/A 5 1/2 in. | D N/A 1/2 in. | E N/A 1/2 in. | F N/A 1 in. | $32.20 |
| EB-20 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 1 3/4 in. | C N/A 4 1/2 in. | D N/A 5/8 in. | E N/A 5/8 in. | F N/A 1 1/4 in. | $34.20 |
| EB-2 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 2 in. | C N/A 4 1/2 in. | D N/A 5/8 in. | E N/A 5/8 in. | F N/A 1 1/4 in. | $34.85 |
| EB-25 | N/A Eye Bolts | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 2 1/2 in. | C N/A 6 in. | D N/A 5/8 in. | E N/A 5/8 in. | F N/A 1 1/4 in. | $35.45 |