CAD (0)
▾
T-Bolts
Bolts
- Alloy steel, heat-treated black oxide finish
- Grade 5 (125,000 psi)
- 2A Class standard threads
1 2
Item # |
Item Name |
Material |
Thread Size |
B |
C |
D |
E |
List Price |
|---|---|---|---|---|---|---|---|---|
| TB-2010 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/8-16 | B N/A 1 1/4 in. | C N/A 1 1/2 in. | D N/A 1/4 in. | E N/A 11/16 in. | $7.65 |
| TB-2011 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/8-16 | B N/A 1 3/4 in. | C N/A 2 in. | D N/A 1/4 in. | E N/A 11/16 in. | $8.15 |
| TB-2012 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/8-16 | B N/A 2 in. | C N/A 2 1/2 in. | D N/A 1/4 in. | E N/A 11/16 in. | $8.15 |
| TB-2013 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/8-16 | B N/A 2 in. | C N/A 3 in. | D N/A 1/4 in. | E N/A 11/16 in. | $8.60 |
| TB-2014 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/8-16 | B N/A 2 in. | C N/A 3 1/2 in. | D N/A 1/4 in. | E N/A 11/16 in. | $8.60 |
| TB-2015 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/8-16 | B N/A 2 in. | C N/A 4 in. | D N/A 1/4 in. | E N/A 11/16 in. | $8.95 |
| TB-2016 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/8-16 | B N/A 2 in. | C N/A 6 in. | D N/A 1/4 in. | E N/A 11/16 in. | $10.10 |
| TB-2110 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1/2-13 | B N/A 1 1/4 in. | C N/A 1 1/2 in. | D N/A 5/16 in. | E N/A 7/8 in. | $8.60 |
| TB-2111 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1/2-13 | B N/A 1 3/4 in. | C N/A 2 in. | D N/A 5/16 in. | E N/A 7/8 in. | $8.95 |
| TB-2112 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1/2-13 | B N/A 2 in. | C N/A 2 1/2 in. | D N/A 5/16 in. | E N/A 7/8 in. | $9.90 |
| TB-2113 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1/2-13 | B N/A 2 in. | C N/A 3 in. | D N/A 5/16 in. | E N/A 7/8 in. | $9.90 |
| TB-2114 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1/2-13 | B N/A 2 in. | C N/A 3 1/2 in. | D N/A 5/16 in. | E N/A 7/8 in. | $10.10 |
| TB-2115 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1/2-13 | B N/A 2 in. | C N/A 4 in. | D N/A 5/16 in. | E N/A 7/8 in. | $10.10 |
| TB-2116 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1/2-13 | B N/A 2 1/2 in. | C N/A 6 in. | D N/A 5/16 in. | E N/A 7/8 in. | $12.75 |
| TB-2210 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 1 1/4 in. | C N/A 1 1/2 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $10.25 |
| TB-2211 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 1 3/4 in. | C N/A 2 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $10.35 |
| TB-2212 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 2 in. | C N/A 2 1/2 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $11.00 |
| TB-2213 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 2 in. | C N/A 3 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $11.60 |
| TB-2214 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 2 in. | C N/A 3 1/2 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $12.00 |
| TB-2215 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 2 in. | C N/A 4 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $12.00 |
| TB-2216 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 2 1/2 in. | C N/A 6 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $14.60 |
| TB-2217 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 2 1/2 in. | C N/A 8 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $17.00 |
| TB-2218 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 5/8-11 | B N/A 3 in. | C N/A 10 in. | D N/A 13/32 in. | E N/A 1 1/8 in. | $20.20 |
| TB-2310 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/4-10 | B N/A 2 in. | C N/A 3 in. | D N/A 17/32 in. | E N/A 1 5/16 in. | $16.20 |
| TB-2311 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/4-10 | B N/A 2 in. | C N/A 3 1/3 in. | D N/A 17/32 in. | E N/A 1 5/16 in. | $17.00 |
1 2