CAD (0)
▾
Flange Nuts (Collar Nuts)
Nuts
- Available in case hardened carbon steel or stainless steel
- Precision machining assures threads are square with base
- If the size you require is not listed...give us the specifications… we will make it for you.
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| CN-160SS | N/A Flange Nut | Material N/A Stainless | Thread (A) N/A 1-14 | B N/A 1 5/8 in | C N/A 2 in | D N/A 1-1/4 in | E N/A 1/4 in | $29.00 |
CAD
N/A
|
| CN-70SS | N/A Flange Nut | Material N/A Stainless | Thread (A) N/A 1 1/8-7 | B N/A 1 3/4 in | C N/A 2 1/4 in | D N/A 1-1/4 in | E N/A 1/4 in | $50.50 |
CAD
N/A
|
| CN-170SS | N/A Flange Nut | Material N/A Stainless | Thread (A) N/A 1 1/8-12 | B N/A 1 3/4 in | C N/A 2 1/4 in | D N/A 1-1/4 in | E N/A 1/4 in | $53.50 |
CAD
N/A
|
| CN-80SS | N/A Flange Nut | Material N/A Stainless | Thread (A) N/A 1 1/4-7 | B N/A 1 13/16 in | C N/A 2 1/4 in | D N/A 1-1/4 in | E N/A 1/4 in | $67.00 |
CAD
N/A
|
| CN-180SS | N/A Flange Nut | Material N/A Stainless | Thread (A) N/A 1 1/4-12 | B N/A 1 13/16 in | C N/A 2 1/4 in | D N/A 1-1/4 in | E N/A 1/4 in | $71.00 |
CAD
N/A
|