Menu
CAD (0)
  • Cart is empty
  • Small OD self-aligning washer sets, miniature design
  • Made from 300 series stainless steel, and carbon steel with black oxide finish
  • Washers can be purchased individually or in paired sets
  • 7281/7291  7282/7292  7283/7293  7284/7294  7285/7295  7286/7296  7287/7297
  • 5281/5291  5282/5292  5283/5293  5284/5294  5285/5295  5286/5296  5287/5297
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Type 

Material

A

B

C

D

List Price

CAD

N/A Equalizing Washers N/A N/A Steel N/A 1/2 in N/A 9/32 in N/A 5/32 in N/A 3/32 in $1.38 N/A CAD Icon (for items table)
N/A Equalizing Washers N/A N/A Steel N/A 9/16 in N/A 11/32 in N/A 3/16 in N/A 3/32 in $1.47 N/A CAD Icon (for items table)
N/A Equalizing Washers N/A N/A Steel N/A 11/16 in N/A 13/32 in N/A 1/4 in N/A 1/8 in $1.74 N/A CAD Icon (for items table)
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top