Spherical Washers, Self-Aligning Washers
Washers
- Precision machined sets for inch and metric bolt sizes
- Available in case hardened carbon steel with black oxide finish and 303 stainless steel
- Bottom washers can also be used with spherical collar nuts for clamping
- Approximate alignment correction of 3-4 degrees
- Tops and bottoms can be ordered separately. Please specify when ordering.
1 2
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
Radius R |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SP-116 | N/A Spherical Washers, Self-Aligning Washers | Material N/A Steel | Bolt Size N/A M16 | A N/A 17 mm | B N/A 30 mm | C N/A 9.6 mm | Radius R N/A 22 mm | $19.00 |
CAD
N/A
|
| SP-120 | N/A Spherical Washers, Self-Aligning Washers | Material N/A Steel | Bolt Size N/A M20 | A N/A 21 mm | B N/A 36 mm | C N/A 11.7 mm | Radius R N/A 27 mm | $26.00 |
CAD
N/A
|
| SP-124 | N/A Spherical Washers, Self-Aligning Washers | Material N/A Steel | Bolt Size N/A M24 | A N/A 25 mm | B N/A 44 mm | C N/A 15.2 mm | Radius R N/A 32 mm | $50.00 |
CAD
N/A
|
| SP-130 | N/A Spherical Washers, Self-Aligning Washers | Material N/A Steel | Bolt Size N/A M30 | A N/A 31 mm | B N/A 56 mm | C N/A 19.2 mm | Radius R N/A 41 mm | $95.00 |
CAD
N/A
|
1 2