CAD (0)
▾
Spherical Washers, Self-Aligning Washers
Washers
- Precision machined sets for inch and metric bolt sizes
- Available in case hardened carbon steel with black oxide finish and 303 stainless steel
- Bottom washers can also be used with spherical collar nuts for clamping
- Approximate alignment correction of 3-4 degrees
- Tops and bottoms can be ordered separately. Please specify when ordering.
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
Radius R |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SP-106SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M6 | A N/A 6.4 mm | B N/A 12 mm | C N/A 4.2 mm | Radius R N/A 9 mm | $8.40 |
CAD
N/A
|
| SP-108SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M8 | A N/A 8.4 mm | B N/A 17 mm | C N/A 5.6 mm | Radius R N/A 12 mm | $8.70 |
CAD
N/A
|
| SP-110SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M10 | A N/A 10.5 mm | B N/A 21 mm | C N/A 6.5 mm | Radius R N/A 15 mm | $10.60 |
CAD
N/A
|
| SP-112SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M12 | A N/A 13 mm | B N/A 24 mm | C N/A 8 mm | Radius R N/A 17 mm | $11.80 |
CAD
N/A
|
| SP-116SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M16 | A N/A 17 mm | B N/A 30 mm | C N/A 9.6 mm | Radius R N/A 22 mm | $16.00 |
CAD
N/A
|
| SP-120SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M20 | A N/A 21 mm | B N/A 36 mm | C N/A 11.7 mm | Radius R N/A 27 mm | $20.90 |
CAD
N/A
|
| SP-124SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M24 | A N/A 25 mm | B N/A 44 mm | C N/A 15.2 mm | Radius R N/A 32 mm | $30.00 |
CAD
N/A
|
| SP-130SS | N/A Spherical Washers, Self-Aligning Washers | Material N/A Stainless | Bolt Size N/A M30 | A N/A 31 mm | B N/A 56 mm | C N/A 19.2 mm | Radius R N/A 41 mm | $55.50 |
CAD
N/A
|