Menu
CAD (0)
  • Cart is empty
  • Available in heat treated carbon steel or stainless steel
  • “C” dimension...+.005-.000
  • “A” dimension...+.000-.001
51 - 54 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

A (in.)

D (in.)

E (in.)

F (in.)

Item #

Item Name

Material

A

Thread (B)

C

D

E

F

List Price

N/A Shoulder Screws N/A Stainless N/A 0.6250 in. N/A 1/2-13 N/A 0.5000 in. N/A 3/8 in. N/A 7/8 in. N/A 3/4 in. $16.90
N/A Shoulder Screws N/A Stainless N/A 0.6250 in. N/A 1/2-13 N/A 0.6250 in. N/A 3/8 in. N/A 7/8 in. N/A 3/4 in. $17.25
N/A Shoulder Screws N/A Stainless N/A 0.6250 in. N/A 1/2-13 N/A 0.7500 in. N/A 3/8 in. N/A 7/8 in. N/A 3/4 in. $18.25
N/A Shoulder Screws N/A Stainless N/A 0.6250 in. N/A 1/2-13 N/A 1.0000 in. N/A 3/8 in. N/A 7/8 in. N/A 3/4 in. $18.55
51 - 54 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top