CAD (0)
▾
All Categories
all-categories
Thumb Screws
Morton Machine Works manufactures a full line of precision thumb screws made from steel, stainless steel, and brass. The thumb screws are made in a variety of styles and designs to help meet all your requirements. Thread sizes are available in both Inch and Metric starting at 4-40 and M3... all the way through 1/2-13 and M12. If you don't see the size that you need, let us know and Morton will quote specials per your print design. /Asset/Thumb_Screws.jpg
Washers
Morton Machine Works offers a full line of tooling component washers... Precision Flat Washers, Self-Aligning Washers, C-Washers, Fender Washers, and Heavy Duty Washers. Available in both steel and stainless, Morton has the precision washer for all your tooling applications. /Asset/HDW-1X.jpg
Nuts
Morton Machine Works manufactures a wide variety of tooling component nuts. These fixture nuts are made from steel, stainless steel, brass, plastic, and nylatron. /Asset/CN-20.jpg
Adjustable Handles
Clamping Levers, also known as Adjustable Handles, have an internal ratchet system that make them perfect for applications in confined clamping areas or when specific handle location is critical. Morton Adjustable Handles are used widely in industry on original equipment and on common workholding applications. They are also great for elbow joints where handle positioning is important. Adjustable Handles are manufactured in two main styles... with internal threads or with a projecting screw. The handles are available in Die-Cast Steel, Stainless Steel, and Plastic. /Asset/Clamping_Levers.jpg
Ball Plungers
Morton offers a full selection of Ball Plungers manufactured from steel, stainless steel, brass, and nylon. Most spring loaded devices are available in inch and metric sizes with both screw driver slots and hex drive sockets. Ball Plungers are offered with varing internal spring tensions to help meet your exact requirements. /Asset/MBP-100X.jpg
Spring Plungers
Morton offers a full selection of Spring Plungers manufactured from steel, stainless steel, brass, and nylon. Most spring loaded devices are available in inch and metric sizes with both screw driver slots and hex drive sockets. Spring Plungers are offered with varing internal spring tensions to help meet your exact requirements. /Asset/MSP-1X.jpg
Hand Knobs
Morton Machine Works offers one of the industry's largest selection of Hand Knobs. A variety of styles and materials are available for your custom applications... including Aluminum, Cast Iron, Steel, Stainless Steel, Die-Cast, and Plastic. /Asset/HandknobsX.jpg
Leveling Mounts, Leveling Pads
Leveling Mounts, also known as Leveling Pads, are used to adjust to uneven surfaces. They are most commonly used as leveling bases on machine tools, heavy shelving, racks, and benching. The leveling mounts offer a 15 degree swivel and they are available in steel and stainless steel. Please note load capacity when selecting for your application. /Asset/LevelingX.jpg
Handwheels
Morton Machine Works offers a wide selection of Handwheel styles to meet a variety of applications. Handwheels are available in cast iron, aluminum, stainless steel, and nylon. Each handwheel can be purchased with or without a handle... with diameters ranges of 3" to 14". /Asset/HW-4X.jpg
Handles
Morton Machine Works offers a variety of handles that can be used with other Morton parts or in your own individual application. Handles used for clamping, cranking, pulling, and revolving are available in cast steel, aluminum, and plastic. Most are manufactured in both inch and metric sizes. /Asset/RH-60X.jpg
Bolts
Morton Machine Works offers a variety of Bolts for your fixturing requirements. T-Slot Bolts, Eye Bolts, Rod Ends, Swing Bolts, and Forged Lifting Bolts are available in steel and stainless steel... most in both Inch and Metric sizes. /Asset/SWB-01X.jpg
Clamp Straps
Morton Machine Works manufactures Clamp Straps in case hardened steel and 304 stainless steel. There are a wide variety of styles available to meet your own custom applications. /Asset/CS-201X.jpg
Locating Components
Morton Machine Works offers a wide selection of position locating devices such as Ball Plungers, Spring Plungers, Ball Clamping Screws, Tooling Balls, and Locating Pins. Each product offers repeatability in locating and positioning within your fixtures or original equipment designs. /Asset/Locating_Components.jpg