CAD (0)
▾
Handwheels
handwheels-handles-handknobs-handwheels
Handwheels (Standard Type)
(35)- Additional charge for installing handles
- Machined handwheels include faced hub that is true with rim
- Bore, keyway, and set screw prices are available upon request
Handwheels (Offset Type)
(18)- Additional charge for installing handles
- Bore, keyway, and set screw prices are available upon request
- Machined handwheels include faced hub that is true with rim
Black Powder Coated Aluminum Handwheels With Fold-away Handle
(10)- Black powder coated cast aluminum
- Installed manual fold-away handle
- Through bore
Two-Spoke Aluminum Handwheels
(12)- Made from cast aluminum
- High quality machined and polished finish
- Available with or without revolving plastic handle
- Through bore
Nylon Handwheels
(12)- Molded with high strength plastic nylon 6N resin
- Available with or without revolving handle
- Three spoke offset design
- Steel core allows for custom machining and increased strength
- Through bore
Solid Web Aluminum Handwheels
(10)- Made from cast aluminum
- High quality machined and polished rim
- Solid web design has no hazardous openings
- Available with or without revolving black plastic handle
- Through bore
Two Spoke Plastic Handwheels
(10)- High strength plastic 6N
- Steel core for custom machining
- Bore dimension "E"
- Available with or without revolving black plastic handle
Aluminum Web Handwheels
(10)- Made from cast aluminum
- Black finish
- Solid web design has no hazardous openings
- Available with or without revolving black plastic handle
- Through bore
Chrome-Plated Dish Handwheels With Fold-Away Handle
(4)- Cast iron web design with a high quality chrome-plate finish
- Includes black plastic fold-away handle
- Through bore
Stainless Steel Handwheels
(10)- 304 stainless steel
- Quality machined finish
- Available with or without stainless steel revolving handle
- Through bore
Stainless Steel Handwheels
(3)- 300 series stainless steel.
- Excellent machined finish.
- Stainless steel handle included.
- Offset dish design.
- No bore hole