Menu
CAD (0)
  • Cart is empty
  • Cast iron web design with a high quality chrome-plate finish
  • Includes black plastic fold-away handle
  • Through bore
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

E

F

Weight

List Price

N/A 4.92 in N/A 1.81 in N/A 0.78 in N/A 0.43 in N/A 0.28 in N/A 1.42 in N/A 2.6 lb $58.00
N/A 5.91 in N/A 2.01 in N/A 0.98 in N/A 0.71 in N/A 0.31 in N/A 1.73 in N/A 3.7 lb $66.25
N/A 6.89 in N/A 2.28 in N/A 1.89 in N/A .83 in N/A .31 in N/A 1.89 in N/A 5.3 lb $79.50
N/A 7.87 in N/A 2.52 in N/A 1.18 in N/A 0.87 in N/A 0.35 in N/A 1.93 in N/A 6.4 lb $91.00
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top