CAD (0)
▾
Unit of Measure
A |
N/A 6.89 in |
B |
N/A 2.28 in |
C |
N/A 1.89 in |
D |
N/A .83 in |
E |
N/A .31 in |
F |
N/A 1.89 in |
Weight |
N/A 5.3 lb |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
