CAD (0)
▾
Unit of Measure
A |
N/A 7.87 in |
B |
N/A 2.52 in |
C |
N/A 1.18 in |
D |
N/A 0.87 in |
E |
N/A 0.35 in |
F |
N/A 1.93 in |
Weight |
N/A 6.4 lb |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
