CAD (0)
▾
Unit of Measure
A |
N/A 5.91 in |
B |
N/A 2.01 in |
C |
N/A 0.98 in |
D |
N/A 0.71 in |
E |
N/A 0.31 in |
F |
N/A 1.73 in |
Weight |
N/A 3.7 lb |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
