Menu
CAD (0)
  • Cart is empty
  • Black powder coated cast aluminum
  • Installed manual fold-away handle
  • Through bore
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

A

B

Bore (C)

E

F

G

H

List Price

N/A Handwheels N/A 4.00 in. N/A 1.25 in. N/A .375 in. N/A 1.77 in. N/A .812 in. N/A .750 in. N/A 2.20 in. $76.50
N/A Handwheels N/A 4.00 in. N/A 1.25 in. N/A .500 in. N/A 1.77 in. N/A .812 in. N/A .750 in. N/A 2.20 in. $76.50
N/A Handwheels N/A 5.00 in. N/A 1.31 in. N/A .375 in. N/A 1.93 in. N/A .875 in. N/A .750 in. N/A 2.56 in. $81.00
N/A Handwheels N/A 5.00 in. N/A 1.31 in. N/A .500 in. N/A 1.93 in. N/A .875 in. N/A .750 in. N/A 2.56 in. $81.00
N/A Handwheels N/A 6.00 in. N/A 1.44 in. N/A .500 in. N/A 2.05 in. N/A 1.00 in. N/A .750 in. N/A 2.56 in. $98.00
N/A Handwheels N/A 6.00 in. N/A 1.44 in. N/A .625 in. N/A 2.05 in. N/A 1.00 in. N/A .750 in. N/A 2.56 in. $98.00
N/A Handwheels N/A 8.00 in. N/A 1.94 in. N/A .500 in. N/A 2.74 in. N/A 1.38 in. N/A .937 in. N/A 3.15 in. $125.00
N/A Handwheels N/A 8.00 in. N/A 1.94 in. N/A .625 in. N/A 2.74 in. N/A 1.38 in. N/A .937 in. N/A 3.15 in. $125.00
N/A Handwheels N/A 10.00 in. N/A 1.94 in. N/A .625 in. N/A 2.80 in. N/A 1.38 in. N/A .937 in. N/A 3.15 in. $145.00
N/A Handwheels N/A 10.00 in. N/A 1.94 in. N/A .750 in. N/A 2.80 in. N/A 1.38 in. N/A .937 in. N/A 3.15 in. $145.00
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top