CAD (0)
▾
- Black powder coated cast aluminum
- Installed manual fold-away handle
- Thru-bore
Unit of Measure
Product Type |
N/A Handwheels |
Material |
N/A Black Powder Coated Cast Aluminum |
A |
N/A 8.00 in. |
B |
N/A 1.94 in. |
Bore (C) |
N/A .500 in. |
E |
N/A 2.74 in. |
F |
N/A 1.38 in. |
G |
N/A .937 in. |
H |
N/A 3.15 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
