Menu
CAD (0)
  • Cart is empty
  • 304 stainless steel
  • Quality machined finish
  • Available with or without stainless steel revolving handle
  • Through bore
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

E

F

Handle

List Price

N/A 3.15 in N/A 1.1 in N/A 0.67 in N/A .47 in N/A .24 in N/A 1.14 in N/A $53.00
N/A 3.94 in N/A 1.22 in N/A 0.71 in N/A 0.55 in N/A 0.31 in N/A 1.18 in N/A $73.50
N/A 4.92 in N/A 1.22 in N/A 0.79 in N/A 0.59 in N/A 0.31 in N/A 1.34 in N/A $105.00
N/A 6.3 in N/A 1.57 in N/A 0.91 in N/A 0.63 in N/A 0.31 in N/A 1.50 in N/A $173.00
N/A 7.87 in N/A 1.81 in N/A 0.94 in N/A 0.67 in N/A 0.31 in N/A 1.77 in N/A $225.00
N/A 3.15 in N/A 1.1 in N/A 0.67 in N/A .47 in N/A .24 in N/A 1.14 in N/A RH-21SS $79.00
N/A 3.94 in N/A 1.22 in N/A 0.71 in N/A 0.55 in N/A 0.31 in N/A 1.18 in N/A RH-21SS $99.00
N/A 4.92 in N/A 1.22 in N/A 0.79 in N/A 0.59 in N/A 0.31 in N/A 1.34 in N/A RH-22SS $134.00
N/A 6.3 in N/A 1.57 in N/A 0.91 in N/A 0.63 in N/A 0.31 in N/A 1.50 in N/A RH-22SS $198.00
N/A 7.87 in N/A 1.81 in N/A 0.94 in N/A 0.67 in N/A 0.31 in N/A 1.77 in N/A RH-235SS $257.00
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top