CAD (0)
▾
Unit of Measure
A |
N/A 6.3 in |
B |
N/A 1.57 in |
C |
N/A 0.91 in |
D |
N/A 0.63 in |
E |
N/A 0.31 in |
F |
N/A 1.50 in |
Handle |
N/A RH-22SS |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
