CAD (0)
▾
Unit of Measure
A |
N/A 3.15 in |
B |
N/A 1.1 in |
C |
N/A 0.67 in |
D |
N/A .47 in |
E |
N/A .24 in |
F |
N/A 1.14 in |
Handle |
N/A RH-21SS |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
