Menu
CAD (0)
  • Cart is empty
  • Made from cast aluminum
  • High quality machined and polished finish
  • Available with or without revolving plastic handle
  • Through bore
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

D

A

B

C

E

List Price

Handle

N/A Two-Spoke Aluminum Handwheels Without handle N/A 3.15 in. N/A .24 in. N/A .53 in. N/A 1.26 in. N/A 1.18 in. $29.15 N/A
N/A Two-Spoke Aluminum Handwheels Without handle N/A 3.94 in. N/A .31 in. N/A .55 in. N/A 1.50 in. N/A 1.34 in. $31.75 N/A
N/A Two-Spoke Aluminum Handwheels Without handle N/A 4.92 in. N/A .47 in. N/A 0.59 in. N/A 1.22 in. N/A 1.30 in. $60.00 N/A
N/A Two-Spoke Aluminum Handwheels Without handle N/A 6.30 in. N/A .55 in. N/A 0.71 in. N/A 1.42 in. N/A 1.54 in. $88.75 N/A
N/A Two-Spoke Aluminum Handwheels Without handle N/A 7.87 in. N/A .71 in. N/A 0.80 in. N/A 1.65 in. N/A 1.77 in. $129.00 N/A
N/A Two-Spoke Aluminum Handwheels Without handle N/A 9.84 in. N/A .87 in. N/A 0.91 in. N/A 1.89 in. N/A 2.01 in. $185.00 N/A
N/A Two-Spoke Aluminum Handwheels With handle N/A 3.15 in. N/A .24 in. N/A .53 in. N/A 1.26 in. N/A 1.18 in. $48.30 N/A RH-55
N/A Two-Spoke Aluminum Handwheels With handle N/A 3.94 in. N/A .31 in. N/A .55 in. N/A 1.50 in. N/A 1.34 in. $56.00 N/A RH-56
N/A Two-Spoke Aluminum Handwheels With handle N/A 4.92 in. N/A .47 in. N/A 0.59 in. N/A 1.22 in. N/A 1.30 in. $81.00 N/A RH-56
N/A Two-Spoke Aluminum Handwheels With handle N/A 6.30 in. N/A .55 in. N/A 0.71 in. N/A 1.42 in. N/A 1.54 in. $111.00 N/A RH-57
N/A Two-Spoke Aluminum Handwheels With handle N/A 7.87 in. N/A .71 in. N/A 0.80 in. N/A 1.65 in. N/A 1.77 in. $157.50 N/A RH-57
N/A Two-Spoke Aluminum Handwheels With handle N/A 9.84 in. N/A .87 in. N/A 0.91 in. N/A 1.89 in. N/A 2.01 in. $213.00 N/A RH-57
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top