CAD (0)
▾
- Made from cast aluminum
- High quality machined and polished finish
- Available with or without revolving plastic handle
- Through bore
Unit of Measure
Product Type |
N/A Handwheels |
Material |
N/A Cast Aluminum |
D |
N/A 9.84 in. |
A |
N/A .87 in. |
B |
N/A 0.91 in. |
C |
N/A 1.89 in. |
E |
N/A 2.01 in. |
Handle |
N/A RH-57 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
