CAD (0)
▾
Stainless Steel Handwheels
Handwheels
- 300 series stainless steel.
- Excellent machined finish.
- Stainless steel handle included.
- Offset dish design.
- No bore hole
Item # |
Item Name |
A |
B |
C |
D |
E |
G |
L |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| SHW-3 | N/A Handwheels | A N/A 3 in. | B N/A 0.39 in. | C N/A 1.10 in. | D N/A 0.87 in. | E N/A 0.67 in. | G N/A 0.24 in. | L N/A 1.49 in. | $104.00 |
| SHW-4 | N/A Handwheels | A N/A 4 in. | B N/A 0.47 in. | C N/A 1.25 in. | D N/A 1.02 in. | E N/A 0.71 in. | G N/A 0.31 in. | L N/A 1.57 in. | $155.00 |
| SHW-6 | N/A Handwheels | A N/A 6 in. | B N/A 0.75 in. | C N/A 1.50 in. | D N/A 1.50 in. | E N/A 0.87 in. | G N/A 0.39 in. | L N/A 2.50 in. | $260.00 |