CAD (0)
▾
- 300 series stainless steel.
- Excellent machined finish.
- Stainless steel handle included.
- Offset dish design.
- No bore hole
Unit of Measure
Product Type |
N/A Handwheels |
Material |
N/A 300 Stainless Steel |
Finish |
N/A Machined |
A |
N/A 3 in. |
B |
N/A 0.39 in. |
C |
N/A 1.10 in. |
D |
N/A 0.87 in. |
E |
N/A 0.67 in. |
G |
N/A 0.24 in. |
L |
N/A 1.49 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
