CAD (0)
▾
Aluminum Web Handwheels
Handwheels
- Made from cast aluminum
- Black finish
- Solid web design has no hazardous openings
- Available with or without revolving black plastic handle
- Through bore
Item # |
A |
B |
C |
D |
E |
I |
Handle |
List Price |
|---|---|---|---|---|---|---|---|---|
| HW-60 | A N/A 3.15 in | B N/A 1.18 in | C N/A 0.87 in | D N/A 0.59 in | E N/A 0.23 in | I N/A 0.51 in | Handle N/A | $28.80 |
| HW-61 | A N/A 3.94 in | B N/A 1.36 in | C N/A 0.91 in | D N/A 0.59 in | E N/A 0.31 in | I N/A 0.55 in | Handle N/A | $31.25 |
| HW-62 | A N/A 4.92 in | B N/A 1.61 in | C N/A 0.94 in | D N/A 0.63 in | E N/A 0.39 in | I N/A 0.59 in | Handle N/A | $38.30 |
| HW-63 | A N/A 6.3 in | B N/A 1.85 in | C N/A 1.18 in | D N/A 0.79 in | E N/A 0.47 in | I N/A 0.17 in | Handle N/A | $53.50 |
| HW-64 | A N/A 7.87 in | B N/A 2.17 in | C N/A 1 1/2 in | D N/A 0.98 in | E N/A 0.47 in | I N/A 0.83 in | Handle N/A | $73.50 |
| HW-60H | A N/A 3.15 in | B N/A 1.18 in | C N/A 0.87 in | D N/A 0.59 in | E N/A 0.23 in | I N/A 0.51 in | Handle N/A RH-55 | $47.25 |
| HW-61H | A N/A 3.94 in | B N/A 1.36 in | C N/A 0.91 in | D N/A 0.59 in | E N/A 0.31 in | I N/A 0.55 in | Handle N/A RH-56 | $55.50 |
| HW-62H | A N/A 4.92 in | B N/A 1.61 in | C N/A 0.94 in | D N/A 0.63 in | E N/A 0.39 in | I N/A 0.59 in | Handle N/A RH-56 | $59.00 |
| HW-63H | A N/A 6.3 in | B N/A 1.85 in | C N/A 1.18 in | D N/A 0.79 in | E N/A 0.47 in | I N/A 0.17 in | Handle N/A RH-57 | $76.50 |
| HW-64H | A N/A 7.87 in | B N/A 2.17 in | C N/A 1 1/2 in | D N/A 0.98 in | E N/A 0.47 in | I N/A 0.83 in | Handle N/A RH-57 | $95.00 |