CAD (0)
▾
Unit of Measure
A |
N/A 7.87 in |
B |
N/A 2.17 in |
C |
N/A 1 1/2 in |
D |
N/A 0.98 in |
E |
N/A 0.47 in |
I |
N/A 0.83 in |
Handle |
N/A RH-57 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
