CAD (0)
▾
Unit of Measure
A |
N/A 4.92 in |
B |
N/A 1.61 in |
C |
N/A 0.94 in |
D |
N/A 0.63 in |
E |
N/A 0.39 in |
I |
N/A 0.59 in |
Handle |
N/A RH-56 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
