CAD (0)
▾
Unit of Measure
A |
N/A 6.3 in |
B |
N/A 1.85 in |
C |
N/A 1.18 in |
D |
N/A 0.79 in |
E |
N/A 0.47 in |
I |
N/A 0.17 in |
Handle |
N/A RH-57 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
