CAD (0)
▾
Handwheels (Standard Type)
Handwheels
- Additional charge for installing handles
- Machined handwheels include faced hub that is true with rim
- Bore, keyway, and set screw prices are available upon request
1 2
Clear
Filter
Material
Aluminum Cast Iron
Finish
Blank Casting Machined Machined, Polished & Painted
A (in.)
B (in.)
Item # |
Item Name |
Material |
A |
B |
C |
D |
Option Handle (J) |
List Price |
|---|---|---|---|---|---|---|---|---|
| HW-4 | N/A Handwheels | Material N/A Cast Iron | A N/A 4 in. | B N/A 1 1/4 in. | C N/A 5/8 in. | D N/A 1 1/8 in. | Option Handle (J) N/A H-20 | $18.80 |
| HW-6 | N/A Handwheels | Material N/A Cast Iron | A N/A 6 in. | B N/A 1 5/8 in. | C N/A 3/4 in. | D N/A 1 1/4 in. | Option Handle (J) N/A H-30 | $31.75 |
| HW-8 | N/A Handwheels | Material N/A Cast Iron | A N/A 8 in. | B N/A 1 7/8 in. | C N/A 7/8 in. | D N/A 1 3/8 in. | Option Handle (J) N/A H-40 | $54.00 |
| HW-9 | N/A Handwheels | Material N/A Cast Iron | A N/A 9 in. | B N/A 2 in. | C N/A 7/8 in. | D N/A 1 3/4 in. | Option Handle (J) N/A H-40 | $63.00 |
| HW-10 | N/A Handwheels | Material N/A Cast Iron | A N/A 10 in. | B N/A 2 1/4 in. | C N/A 1 in. | D N/A 2 1/4 in. | Option Handle (J) N/A H-40 | $87.50 |
| HW-4A | N/A Handwheels | Material N/A Aluminum | A N/A 4 in. | B N/A 1 1/4 in. | C N/A 5/8 in. | D N/A 1 1/8 in. | Option Handle (J) N/A H-20 | $25.75 |
| HW-5A | N/A Handwheels | Material N/A Aluminum | A N/A 5 in. | B N/A 1 1/2 in. | C N/A 5/8 in. | D N/A 1 1/8 in. | Option Handle (J) N/A H-30 | $34.50 |
| HW-6A | N/A Handwheels | Material N/A Aluminum | A N/A 6 in. | B N/A 1 5/8 in. | C N/A 3/4 in. | D N/A 1 1/4 in. | Option Handle (J) N/A H-30 | $27.30 |
| HW-8A | N/A Handwheels | Material N/A Aluminum | A N/A 8 in. | B N/A 1 7/8 in. | C N/A 7/8 in. | D N/A 1 3/8 in. | Option Handle (J) N/A H-40 | $70.75 |
| HW-10A | N/A Handwheels | Material N/A Aluminum | A N/A 10 in. | B N/A 2 1/4 in. | C N/A 1 in. | D N/A 2 1/4 in. | Option Handle (J) N/A H-40 | $158.00 |
| HW-12A | N/A Handwheels | Material N/A Aluminum | A N/A 12 in. | B N/A 3 in. | C N/A 1 1/4 in. | D N/A 3 in. | Option Handle (J) N/A H-50 | $202.00 |
| HW-14A | N/A Handwheels | Material N/A Aluminum | A N/A 14 in. | B N/A 3 in. | C N/A 1 1/4 in. | D N/A 3 1/2 in. | Option Handle (J) N/A H-50 | $236.00 |
| HW-4M | N/A Handwheels | Material N/A Cast Iron | A N/A 4 in. | B N/A 1 1/4 in. | C N/A 5/8 in. | D N/A 1 1/8 in. | Option Handle (J) N/A H-20 | $52.00 |
| HW-6M | N/A Handwheels | Material N/A Cast Iron | A N/A 6 in. | B N/A 1 5/8 in. | C N/A 3/4 in. | D N/A 1 1/4 in. | Option Handle (J) N/A H-30 | $72.50 |
| HW-8M | N/A Handwheels | Material N/A Cast Iron | A N/A 8 in. | B N/A 1 7/8 in. | C N/A 7/8 in. | D N/A 1 3/8 in. | Option Handle (J) N/A H-40 | $104.00 |
| HW-9M | N/A Handwheels | Material N/A Cast Iron | A N/A 9 in. | B N/A 2 in. | C N/A 7/8 in. | D N/A 1 3/4 in. | Option Handle (J) N/A H-40 | $112.00 |
| HW-10M | N/A Handwheels | Material N/A Cast Iron | A N/A 10 in. | B N/A 2 1/4 in. | C N/A 1 in. | D N/A 2 1/4 in. | Option Handle (J) N/A H-40 | $141.00 |
| HW-4AM | N/A Handwheels | Material N/A Aluminum | A N/A 4 in. | B N/A 1 1/4 in. | C N/A 5/8 in. | D N/A 1 1/8 in. | Option Handle (J) N/A H-20 | $53.90 |
| HW-6AM | N/A Handwheels | Material N/A Aluminum | A N/A 6 in. | B N/A 1 5/8 in. | C N/A 3/4 in. | D N/A 1 1/4 in. | Option Handle (J) N/A H-30 | $75.75 |
| HW-8AM | N/A Handwheels | Material N/A Aluminum | A N/A 8 in. | B N/A 1 7/8 in. | C N/A 7/8 in. | D N/A 1 3/8 in. | Option Handle (J) N/A H-40 | $106.00 |
| HW-10AM | N/A Handwheels | Material N/A Aluminum | A N/A 10 in. | B N/A 2 1/4 in. | C N/A 1 in. | D N/A 2 1/4 in. | Option Handle (J) N/A H-40 | $202.00 |
| HW-12AM | N/A Handwheels | Material N/A Aluminum | A N/A 12 in. | B N/A 3 in. | C N/A 1 1/4 in. | D N/A 3 in. | Option Handle (J) N/A H-50 | $263.00 |
| HW-14AM | N/A Handwheels | Material N/A Aluminum | A N/A 14 in. | B N/A 3 in. | C N/A 1 1/4 in. | D N/A 3 1/2 in. | Option Handle (J) N/A H-50 | $256.00 |
| HW-4F | N/A Handwheels | Material N/A Cast Iron | A N/A 4 in. | B N/A 1 1/4 in. | C N/A 5/8 in. | D N/A 1 1/8 in. | Option Handle (J) N/A H-20 | $56.00 |
| HW-6F | N/A Handwheels | Material N/A Cast Iron | A N/A 6 in. | B N/A 1 5/8 in. | C N/A 3/4 in. | D N/A 1 1/4 in. | Option Handle (J) N/A H-30 | $76.50 |
1 2