CAD (0)
▾
- Additional charge for installing handles
- Machined handwheels include faced hub that is true with rim
- Bore, keyway, and set screw prices are available upon request
Unit of Measure
Product Type |
N/A Handwheels |
Material |
N/A Aluminum |
Finish |
N/A Machined |
A |
N/A 12 in. |
B |
N/A 3 in. |
C |
N/A 1 1/4 in. |
D |
N/A 3 in. |
Option Handle (J) |
N/A H-50 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
