Menu
CAD (0)
  • Cart is empty
  • Made from cast aluminum
  • High quality machined and polished rim
  • Solid web design has no hazardous openings
  • Available with or without revolving black plastic handle
  • Through bore
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

D

A

B

C

E

List Price

N/A Solid Web Aluminum Handwheels Without handle N/A 3.94 in. N/A 0.3900 in. N/A 0.55 in. N/A 1.10 in. N/A 1.18 in. $49.10
N/A Solid Web Aluminum Handwheels Without handle N/A 4.92 in. N/A 0.4700 in. N/A 0.59 in. N/A 1.22 in. N/A 1.30 in. $58.25
N/A Solid Web Aluminum Handwheels Without handle N/A 6.30 in. N/A 0.5500 in. N/A 0.71 in. N/A 1.42 in. N/A 1.54 in. $77.10
N/A Solid Web Aluminum Handwheels Without handle N/A 7.87 in. N/A 0.7100 in. N/A 0.80 in. N/A 1.65 in. N/A 1.77 in. $110.00
N/A Solid Web Aluminum Handwheels Without handle N/A 9.84 in. N/A 0.8700 in. N/A 0.91 in. N/A 1.89 in. N/A 2.01 in. $162.00
N/A Solid Web Aluminum Handwheels With handle N/A 3.94 in. N/A 0.3900 in. N/A 0.55 in. N/A 1.10 in. N/A 1.18 in. $69.60
N/A Solid Web Aluminum Handwheels With handle N/A 4.92 in. N/A 0.4700 in. N/A 0.59 in. N/A 1.22 in. N/A 1.30 in. $75.50
N/A Solid Web Aluminum Handwheels With handle N/A 6.30 in. N/A 0.5500 in. N/A 0.71 in. N/A 1.42 in. N/A 1.54 in. $95.50
N/A Solid Web Aluminum Handwheels With handle N/A 7.87 in. N/A 0.7100 in. N/A 0.80 in. N/A 1.65 in. N/A 1.77 in. $134.00
N/A Solid Web Aluminum Handwheels With handle N/A 9.84 in. N/A 0.8700 in. N/A 0.91 in. N/A 1.89 in. N/A 2.01 in. $196.00
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top