CAD (0)
▾
- Made from cast aluminum
- High quality machined and polished rim
- Solid web design has no hazardous openings
- Available with or without revolving black plastic handle
- Through bore
Unit of Measure
Product Type |
N/A Handwheels |
Material |
N/A Cast Aluminum |
D |
N/A 7.87 in. |
A |
N/A 0.7100 in. |
B |
N/A 0.80 in. |
C |
N/A 1.65 in. |
E |
N/A 1.77 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
