CAD (0)
▾
Nylon Handwheels
Handwheels
- Molded with high strength plastic nylon 6N resin
- Available with or without revolving handle
- Three spoke offset design
- Steel core allows for custom machining and increased strength
- Through bore
Item # |
Item Name |
D |
A |
B |
C |
F |
H |
Bore (J) |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| PHW-40 | N/A Nylon Handwheels Without Handle | D N/A 3.15 in. | A N/A 0.9800 in. | B N/A 0.94 in. | C N/A 1.18 in. | F N/A 0.39 in. | H N/A 0.55 in. | Bore (J) N/A 3/16 in. | $18.50 |
| PHW-41 | N/A Nylon Handwheels Without Handle | D N/A 3.94 in. | A N/A 1.1000 in. | B N/A 1.10 in. | C N/A 1.26 in. | F N/A 0.39 in. | H N/A 0.55 in. | Bore (J) N/A 3/16 in. | $20.60 |
| PHW-42 | N/A Nylon Handwheels Without Handle | D N/A 4.92 in. | A N/A 1.1800 in. | B N/A 1.10 in. | C N/A 1.38 in. | F N/A 0.39 in. | H N/A 0.55 in. | Bore (J) N/A 3/16 in. | $24.75 |
| PHW-43 | N/A Nylon Handwheels Without Handle | D N/A 6.30 in. | A N/A 1.3800 in. | B N/A 1.38 in. | C N/A 1.97 in. | F N/A 0.59 in. | H N/A 0.79 in. | Bore (J) N/A 13/32 in. | $32.50 |
| PHW-44 | N/A Nylon Handwheels Without Handle | D N/A 7.87 in. | A N/A 1.3800 in. | B N/A 1.38 in. | C N/A 1.97 in. | F N/A 0.59 in. | H N/A 0.79 in. | Bore (J) N/A 13/32 in. | $44.75 |
| PHW-49 | N/A Nylon Handwheels Without Handle | D N/A 9.84 in. | A N/A 1.7700 in. | B N/A 2.13 in. | C N/A 2.32 in. | F N/A 0.59 in. | H N/A 1.02 in. | Bore (J) N/A 13/32 in. | $63.00 |
| PHW-60 | N/A Nylon Handwheels With Handle | D N/A 3.15 in. | A N/A 0.9800 in. | B N/A 0.94 in. | C N/A 1.18 in. | F N/A 0.39 in. | H N/A 0.55 in. | Bore (J) N/A 3/16 in. | $29.50 |
| PHW-61 | N/A Nylon Handwheels With Handle | D N/A 3.94 in. | A N/A 1.1000 in. | B N/A 1.10 in. | C N/A 1.26 in. | F N/A 0.39 in. | H N/A 0.55 in. | Bore (J) N/A 3/16 in. | $32.25 |
| PHW-62 | N/A Nylon Handwheels With Handle | D N/A 4.92 in. | A N/A 1.1800 in. | B N/A 1.10 in. | C N/A 1.38 in. | F N/A 0.39 in. | H N/A 0.55 in. | Bore (J) N/A 3/16 in. | $35.00 |
| PHW-63 | N/A Nylon Handwheels With Handle | D N/A 6.30 in. | A N/A 1.3800 in. | B N/A 1.38 in. | C N/A 1.97 in. | F N/A 0.59 in. | H N/A 0.79 in. | Bore (J) N/A 13/32 in. | $48.75 |
| PHW-64 | N/A Nylon Handwheels With Handle | D N/A 7.87 in. | A N/A 1.3800 in. | B N/A 1.38 in. | C N/A 1.97 in. | F N/A 0.59 in. | H N/A 0.79 in. | Bore (J) N/A 13/32 in. | $58.25 |
| PHW-69 | N/A Nylon Handwheels With Handle | D N/A 9.84 in. | A N/A 1.7700 in. | B N/A 2.13 in. | C N/A 2.32 in. | F N/A 0.59 in. | H N/A 1.02 in. | Bore (J) N/A 13/32 in. | $75.50 |