CAD (0)
▾
- Molded with high strength plastic nylon 6N resin
- Available with or without revolving handle
- Three spoke offset design
- Steel core allows for custom machining and increased strength
- Through bore
Unit of Measure
Product Type |
N/A Handwheels |
D |
N/A 3.94 in. |
A |
N/A 1.1000 in. |
B |
N/A 1.10 in. |
C |
N/A 1.26 in. |
F |
N/A 0.39 in. |
H |
N/A 0.55 in. |
L |
N/A 1.73 in. |
Bore (J) |
N/A 3/16 in. |
Handle Thread |
N/A M6 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
