CAD (0)
▾
- Molded with high strength plastic nylon 6N resin
- Available with or without revolving handle
- Three spoke offset design
- Steel core allows for custom machining and increased strength
- Through bore
Unit of Measure
Product Type |
N/A Handwheels |
D |
N/A 7.87 in. |
A |
N/A 1.3800 in. |
B |
N/A 1.38 in. |
C |
N/A 1.97 in. |
F |
N/A 0.59 in. |
H |
N/A 0.79 in. |
L |
N/A 2.48 in. |
Bore (J) |
N/A 13/32 in. |
Handle Thread |
N/A M10 x 1.5 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
