CAD (0)
▾
Two Spoke Plastic Handwheels
Handwheels
- High strength plastic 6N
- Steel core for custom machining
- Bore dimension "E"
- Available with or without revolving black plastic handle
Item # |
A |
B |
C |
D |
E |
F |
G |
H |
Handle |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|
| PHW-80 | A N/A 3.15 in | B N/A 1.38 in | C N/A 0.96 in | D N/A 0.26 in | E N/A 0.31 in | F N/A 1.18 in | G N/A 1/4-20 in | H N/A 0.71 in | Handle N/A | $13.50 |
| PHW-81 | A N/A 3.94 in | B N/A 1.46 in | C N/A 0.96 in | D N/A 0.26 in | E N/A 0.31 in | F N/A 1.42 in | G N/A 5/16-18 in | H N/A 0.79 in | Handle N/A | $15.75 |
| PHW-82 | A N/A 4.92 in | B N/A 1.73 in | C N/A 1.04 in | D N/A 0.24 in | E N/A 0.31 in | F N/A 1.54 in | G N/A 5/16-18 in | H N/A 0.87 in | Handle N/A | $20.15 |
| PHW-83 | A N/A 6.3 in | B N/A 2.01 in | C N/A 1.24 in | D N/A 0.27 in | E N/A 0.31 in | F N/A 1.69 in | G N/A 3/8-16 in | H N/A 0.98 in | Handle N/A | $25.85 |
| PHW-84 | A N/A 7.87 in | B N/A 2.4 in | C N/A 1.56 in | D N/A 0.27 in | E N/A 0.39 in | F N/A 1.81 in | G N/A 3/8-16 in | H N/A 1.1 in | Handle N/A | $35.25 |
| PHW-80H | A N/A 3.15 in | B N/A 1.38 in | C N/A 0.96 in | D N/A 0.26 in | E N/A 0.31 in | F N/A 1.18 in | G N/A 1/4-20 in | H N/A 0.71 in | Handle N/A RH-55 | $32.50 |
| PHW-81H | A N/A 3.94 in | B N/A 1.46 in | C N/A 0.96 in | D N/A 0.26 in | E N/A 0.31 in | F N/A 1.42 in | G N/A 5/16-18 in | H N/A 0.79 in | Handle N/A RH-56 | $36.90 |
| PHW-82H | A N/A 4.92 in | B N/A 1.73 in | C N/A 1.04 in | D N/A 0.24 in | E N/A 0.31 in | F N/A 1.54 in | G N/A 5/16-18 in | H N/A 0.87 in | Handle N/A RH-56 | $41.50 |
| PHW-83H | A N/A 6.3 in | B N/A 2.01 in | C N/A 1.24 in | D N/A 0.27 in | E N/A 0.31 in | F N/A 1.69 in | G N/A 3/8-16 in | H N/A 0.98 in | Handle N/A RH-57 | $47.85 |
| PHW-84H | A N/A 7.87 in | B N/A 2.4 in | C N/A 1.56 in | D N/A 0.27 in | E N/A 0.39 in | F N/A 1.81 in | G N/A 3/8-16 in | H N/A 1.1 in | Handle N/A RH-57 | $56.00 |