CAD (0)
▾
Unit of Measure
A |
N/A 3.94 in |
B |
N/A 1.46 in |
C |
N/A 0.96 in |
D |
N/A 0.26 in |
E |
N/A 0.31 in |
F |
N/A 1.42 in |
G |
N/A 5/16-18 in |
H |
N/A 0.79 in |
Handle |
N/A RH-56 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
