CAD (0)
▾
- All internal parts made from stainless steel
- Handle available in die-cast zinc.
- External thread made from stainless steel
- Additional thread lengths available upon request
- Metric sizes available upon request
Unit of Measure
Product Type |
N/A Clamping Levers |
Material |
N/A Stainless Steel |
Handle Type |
N/A Plastic Handle |
Thread (X) |
N/A 3/8-16 |
L |
N/A 1.97 in |
B |
N/A 0.86 in |
C |
N/A 1.41 in |
D |
N/A 3.07 in |
E |
N/A 2.12 in |
F |
N/A 0.63 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
