CAD (0)
▾
Stainless Steel Adjustable Handles With Stud
Inch Sizes, Adjustable Handles
- All internal parts made from stainless steel
- Plastic Handle
- External thread made from stainless steel
- Additional thread lengths available upon request
- Metric sizes available upon request
Item # |
Item Name |
Thread (X) |
L |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| AH-301SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 10-24 | L N/A 0.63 in | B N/A 0.55 in | C N/A 0.95 in | D N/A 1.65 in | E N/A 1.30 in | QUOTE |
CAD
N/A
|
| AH-302SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 10-32 | L N/A 0.63 in | B N/A 0.55 in | C N/A 0.95 in | D N/A 1.65 in | E N/A 1.30 in | QUOTE |
CAD
N/A
|
| AH-303SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 1/4-20 | L N/A 0.78 in | B N/A 0.55 in | C N/A 0.95 in | D N/A 1.65 in | E N/A 1.30 in | QUOTE |
CAD
N/A
|
| AH-304SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 5/16-18 | L N/A 1.57 in | B N/A 0.71 in | C N/A 1.22 in | D N/A 2.56 in | E N/A 1.77 in | QUOTE |
CAD
N/A
|
| AH-305SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 3/8-16 | L N/A 1.57 in | B N/A 0.71 in | C N/A 1.22 in | D N/A 2.56 in | E N/A 1.77 in | QUOTE |
CAD
N/A
|
| AH-306SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 3/8-16 | L N/A 1.57 in | B N/A 0.86 in | C N/A 1.41 in | D N/A 3.07 in | E N/A 2.12 in | QUOTE |
CAD
N/A
|
| AH-307SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 3/8-16 | L N/A 1.97 in | B N/A 0.86 in | C N/A 1.41 in | D N/A 3.07 in | E N/A 2.12 in | QUOTE |
CAD
N/A
|
| AH-308SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 1/2-13 | L N/A 1.25 in | B N/A 0.98 in | C N/A 1.69 in | D N/A 3.62 in | E N/A 2.52 in | QUOTE |
CAD
N/A
|
| AH-309SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 1/2-13 | L N/A 1.97 in | B N/A 0.98 in | C N/A 1.69 in | D N/A 3.62 in | E N/A 2.52 in | QUOTE |
CAD
N/A
|
| AH-302SS | N/A Stainless Steel Adjustable Handle with Stud | Thread (X) N/A 10-32 | L N/A 0.63 in | B N/A 0.55 in | C N/A 0.95 in | D N/A 1.65 in | E N/A 1.30 in | QUOTE |
CAD
N/A
|


