CAD (0)
▾
Morton Safety Clamp Levers are used on applications where mistaken releasing or repositioning of the clamp lever could lead to an accident. The lever in its rest position is not connected to the internal spindle and it can spin freely. The clamp lever engages only after pushing the handle down.
- Handle made from glass-fiber reinforced polyamide.
- Bushing made from zinc-plated steel.
- Resistant to oils, solvents, and other chemicals.
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Material |
N/A Glass-fiber reinforced polyamide |
Thread (X) |
N/A M5x0.8 |
F |
N/A 10.5 mm |
A |
N/A 9.0 mm |
C |
N/A 26.5 mm |
D |
N/A 42.0 mm |
E |
N/A 35.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
