CAD (0)
▾
Metric Safety Adjustable Handles
Metric Sizes, Adjustable Handles
Morton Safety Adjustable Handles are used on applications where mistaken releasing or repositioning of the handle could lead to an accident. The handle in its rest position is not connected to the internal spindle and can spin freely. The spindle engages only after pushing the handle down and turning.
- Handle made from glass-fiber reinforced polyamide.
- Bushing made from zinc-plated steel.
- Resistant to oils, solvents, and other chemicals.
Item # |
Item Name |
Thread (X) |
F |
A |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SH-902 | N/A Safety Design Adjustable Handle | Thread (X) N/A M5x0.8 | F N/A 10.5 mm | A N/A 9.0 mm | C N/A 26.5 mm | D N/A 42.0 mm | E N/A 35.0 mm | $6.05 |
CAD
N/A
|
| SH-903 | N/A Safety Design Adjustable Handle | Thread (X) N/A M6x1 | F N/A 10.5 mm | A N/A 9.0 mm | C N/A 26.5 mm | D N/A 42.0 mm | E N/A 35.0 mm | $6.05 |
CAD
N/A
|
| SH-905 | N/A Safety Design Adjustable Handle | Thread (X) N/A M8x1.25 | F N/A 16.25 mm | A N/A 12 mm | C N/A 36.0 mm | D N/A 65.0 mm | E N/A 50.0 mm | $6.35 |
CAD
N/A
|
| SH-907 | N/A Safety Design Adjustable Handle | Thread (X) N/A M10x1.25 | F N/A 20.0 mm | A N/A 17 mm | C N/A 46.0 mm | D N/A 80.0 mm | E N/A 63.0 mm | $7.45 |
CAD
N/A
|
| SH-908 | N/A Safety Design Adjustable Handle | Thread (X) N/A M12x1.75 | F N/A 20.0 mm | A N/A 17 mm | C N/A 46.0 mm | D N/A 80.0 mm | E N/A 63.0 mm | $7.70 |
CAD
N/A
|


