CAD (0)
▾
- Handle made from glass-fiber reinforced polyamide.
- Screw made from zinc-plated steel.
- Resistant to oils, solvents, and other chemicals.
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Material |
N/A Glass-fiber reinforced polyamide |
Screw Plating |
N/A Zinc |
Screw Material |
N/A Steel |
Thread (X) |
N/A M12x1.75 |
L |
N/A 40 mm |
A |
N/A 40 mm |
C |
N/A 46.0 mm |
F |
N/A 24 mm |
D |
N/A 80.0 mm |
E |
N/A 63.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
