CAD (0)
▾
Metric Safety Adjustable Handles With Stud
Metric Sizes, Adjustable Handles
Morton Safety Adjustable Handles are used on applications where mistaken releasing or repositioning of the handle could lead to an accident. The handle in its rest position is not connected to the internal spindle. The spindle engages only after pushing down and turning the handle.
- Handle made from glass-fiber reinforced polyamide.
- Screw made from zinc-plated steel.
- Resistant to oils, solvents, and other chemicals.
Morton Safety Adjustable Handles are used on applications where mistaken releasing or repositioning of the handle could lead to an accident. The handle in its rest position is not connected to the internal spindle. The spindle engages only after pushing down and turning the handle.
Item # |
Item Name |
Thread (X) |
L |
A |
C |
F |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SH-923 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M6x1 | L N/A 10 mm | A N/A 10 mm | C N/A 26.5 mm | F N/A 12.6 mm | D N/A 42.0 mm | E N/A 35.0 mm | $6.45 |
CAD
N/A
|
| SH-925 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M6x1 | L N/A 20 mm | A N/A 20 mm | C N/A 26.5 mm | F N/A 12.6 mm | D N/A 42.0 mm | E N/A 35.0 mm | $7.15 |
CAD
N/A
|
| SH-928 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M8x1.25 | L N/A 15 mm | A N/A 15 mm | C N/A 36.0 mm | F N/A 19.5 mm | D N/A 65.0 mm | E N/A 50.0 mm | $7.70 |
CAD
N/A
|
| SH-929 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M8x1.25 | L N/A 20 mm | A N/A 20 mm | C N/A 36.0 mm | F N/A 19.5 mm | D N/A 65.0 mm | E N/A 50.0 mm | $7.95 |
CAD
N/A
|
| SH-931 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M8x1.25 | L N/A 30 mm | A N/A 30.0 mm | C N/A 36.0 mm | F N/A 19.5 mm | D N/A 65.0 mm | E N/A 50.0 mm | $7.95 |
CAD
N/A
|
| SH-933 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M10x1.5 | L N/A 20 mm | A N/A 20 mm | C N/A 46.0 mm | F N/A 24 mm | D N/A 80.0 mm | E N/A 63.0 mm | $8.15 |
CAD
N/A
|
| SH-934 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M10x1.5 | L N/A 30 mm | A N/A 30.0 mm | C N/A 46.0 mm | F N/A 24 mm | D N/A 80.0 mm | E N/A 63.0 mm | $8.35 |
CAD
N/A
|
| SH-935 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M10x1.5 | L N/A 40 mm | A N/A 40 mm | C N/A 46.0 mm | F N/A 24 mm | D N/A 80.0 mm | E N/A 63.0 mm | $8.35 |
CAD
N/A
|
| SH-937 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M12x1.75 | L N/A 30 mm | A N/A 30.0 mm | C N/A 46.0 mm | F N/A 24 mm | D N/A 80.0 mm | E N/A 63.0 mm | $8.80 |
CAD
N/A
|
| SH-938 | N/A Safety Design Adjustable Handle with stud | Thread (X) N/A M12x1.75 | L N/A 40 mm | A N/A 40 mm | C N/A 46.0 mm | F N/A 24 mm | D N/A 80.0 mm | E N/A 63.0 mm | $9.05 |
CAD
N/A
|


