CAD (0)
▾
- Zinc die-cast handle
- Available in black and orange handles
- All steel parts ensure stability and durability
- Internal thread with black oxide finish
Unit of Measure
Handle Color |
N/A Orange |
Thread |
N/A 1/4-20 |
Thread Depth |
N/A 0.32 in |
B |
N/A 0.54 in |
C |
N/A 0.87 in |
D |
N/A 1.98 in |
E |
N/A 1.05 in |
F |
N/A 0.39 in |
Material |
N/A Die-Cast |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
