CAD (0)
▾
T-Handle Internal Thread, Inch
Die-Cast T-Handle
- Zinc die-cast handle
- Available in black and orange handles
- All steel parts ensure stability and durability
- Internal thread with black oxide finish
Item # |
Handle Color |
Thread |
Thread Depth |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| TH-101 | Handle Color N/A Black | Thread N/A #10-24 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $6.30 |
CAD
N/A
|
| TH-101-OR | Handle Color N/A Orange | Thread N/A #10-24 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $6.30 |
CAD
N/A
|
| TH-102 | Handle Color N/A Black | Thread N/A #10-32 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $6.30 |
CAD
N/A
|
| TH-102-OR | Handle Color N/A Orange | Thread N/A #10-32 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $6.30 |
CAD
N/A
|
| TH-103 | Handle Color N/A Black | Thread N/A 1/4-20 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $6.30 |
CAD
N/A
|
| TH-103-OR | Handle Color N/A Orange | Thread N/A 1/4-20 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $6.30 |
CAD
N/A
|
| TH-104 | Handle Color N/A Black | Thread N/A 1/4-20 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $7.45 |
CAD
N/A
|
| TH-104-OR | Handle Color N/A Orange | Thread N/A 1/4-20 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $7.45 |
CAD
N/A
|
| TH-105 | Handle Color N/A Black | Thread N/A 5/16-18 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $7.45 |
CAD
N/A
|
| TH-105-OR | Handle Color N/A Orange | Thread N/A 5/16-18 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $7.45 |
CAD
N/A
|
| TH-106 | Handle Color N/A Black | Thread N/A 5/16-18 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $8.80 |
CAD
N/A
|
| TH-106-OR | Handle Color N/A Orange | Thread N/A 5/16-18 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $8.80 |
CAD
N/A
|
| TH-107 | Handle Color N/A Black | Thread N/A 3/8-16 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $8.80 |
CAD
N/A
|
| TH-107-OR | Handle Color N/A Orange | Thread N/A 3/8-16 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $8.80 |
CAD
N/A
|
| TH-108 | Handle Color N/A Black | Thread N/A 3/8-16 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.35 |
CAD
N/A
|
| TH-108-OR | Handle Color N/A Orange | Thread N/A 3/8-16 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.35 |
CAD
N/A
|
| TH-109 | Handle Color N/A Black | Thread N/A 1/2-13 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.35 |
CAD
N/A
|
| TH-109-OR | Handle Color N/A Orange | Thread N/A 1/2-13 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.35 |
CAD
N/A
|
| TH-112 | Handle Color N/A Black | Thread N/A 1/2-13 | Thread Depth N/A 0.90 in | D N/A 4.25 in | E N/A 2.20 in | F N/A 0.91 in | $13.70 |
CAD
N/A
|
| TH-112-OR | Handle Color N/A Orange | Thread N/A 1/2-13 | Thread Depth N/A 0.90 in | D N/A 4.25 in | E N/A 2.20 in | F N/A 0.91 in | $13.70 |
CAD
N/A
|
| TH-113 | Handle Color N/A Black | Thread N/A 5/8-11 | Thread Depth N/A 0.90 in | D N/A 4.25 in | E N/A 2.20 in | F N/A 0.91 in | $13.70 |
CAD
N/A
|
| TH-113-OR | Handle Color N/A Orange | Thread N/A 5/8-11 | Thread Depth N/A 0.90 in | D N/A 4.25 in | E N/A 2.20 in | F N/A 0.91 in | $13.70 |
CAD
N/A
|


